(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

A-Block Eye Head (rotary) 50 mm (1 wheel, 1 wheel with buckle, 2 wheels, 2 wheels with buckle)

A-Block Eye Head (rotary) 50 mm (1 wheel, 1 wheel with buckle, 2 wheels, 2 wheels with buckle)

[Features]
· The head is made of forged stainless steel, and by using a 3.0 thick plate reinforced washer, the load tolerance is improved and usage load is 200 kg.
· Measurement values of the Association of Examination for Hemp Product / Katahara Laboratories
[Usage]
· For seaweed cultivation nets, rescue bags, etc.
· Fire Equipment and Safety Center of Japan certified product, used by an escape chute maker.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AD-501
AD-502
AS-501
AS-502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVehicle Material Detailed Type

863,667 IDR

1 Piece(s) 13 Day(s) or more PolyacetalOne Wheel

1,112,667 IDR

1 Piece(s) 13 Day(s) or more Polyacetaltwo wheel

931,833 IDR

1 Piece(s) 13 Day(s) or more Stainless Steel CoilOne Wheel

1,199,000 IDR

1 Piece(s) 13 Day(s) or more Stainless Steel Coiltwo wheel

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Specifications 1 Wheeled/1 Wheeled with Becket/2 Wheeled/2 Wheeled with Becket Wheel Width(mm) 14
Dimension L(mm) 116 Working Load 200kg Rope Diameter Used(mm) ~12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)