(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Modular Belt Conveyor Boat Bottom 2 Point Carrier Type

Modular Belt Conveyor Boat Bottom 2 Point Carrier Type

[Features]
· For conveying any bulk material, custom machine length can be produced in 10 cm increments.

Part Number

Configured Part Number is shown.

Part Number
MC-35CP1-7M
MC-40CP1-7M
MC-45CP1-7M
MC-50CP1-7M
MC-60CP1-7M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Max. Conveyance Speed
(m/min)
Angle of Idler Roll
(°)
Driving mode Transport Capacity (50, 60 Hz)
(m/min)
Ordering Code Mass
(kg)

136,173,847 IDR

1 Piece(s) Quote 3504423Motor Pulley 1kW21/25463-5477185

186,645,385 IDR

1 Piece(s) Quote 4004423Motor Pulley 1kW28/35463-5493230

240,944,000 IDR

1 Piece(s) Quote 4505219Motor Pulley 1.5kW42/50463-5515255

260,080,154 IDR

1 Piece(s) Quote 5005219Motor Pulley 1.5kW53/64463-5531265

324,903,693 IDR

1 Piece(s) Quote 6005213Motor Pulley 1.5kW68/82463-5558310

Loading...

  1. 1

Basic Information

Driving Type Head Drive Belt Type Flat Belts Speed Control Method Constant Speed
Machine Length(m) 7 Ordering Unit(unit) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)