(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealing Tool, "Light Lock" (Simple Seal Type)【100 Pieces Per Package】

Sealing Tool, "Light Lock" (Simple Seal Type)

[Features]
· Includes a special mechanism for preventing loosening once tightened.
· The original state cannot be restored once unsealed, helping protect against unauthorized unsealing. This is also useful for responding to incidents of unsealing.
· Multiple locking elements are included to ensure that objects of different sizes can be sealed.

[Applications]
· Emergency equipment such as fire extinguishers etc.
· Shipping containers and carts.

Part Number

Configured Part Number is shown.

LIT-220

Part Number
LIT-220
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

548,154 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Types Sealing Device Specifications Sealing Range: 90mm Cutting Strength(kgf) 6
Full Length(mm) 220 The Number of each bag 100 pcs. Qty. A bag
JAN code 4510932005333 Ordering Code 351-5745 Mass(g) 600

Please check the type/dimensions/specifications of the part LIT-220 in the Sealing Tool, "Light Lock" (Simple Seal Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)