(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylinder Lock (for Sheet Metal Door) NAL-B

Cylinder Lock (for Sheet Metal Door) NAL-B

[Features]
· The key does not come out when unlocking
· Change the direction of rotation to left or right by turning over the cam

[Uses]
· For sheet metal door
· Vending machine / parking meter / coin-operated lockers, etc.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NAL-B

 
Part Number
NAL-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

394,000 IDR

1 Piece(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Other Model Numbers / Same Model Number Other Model Numbers Applicable Plate Thickness(mm) 10 or Less
Cylinder diameter(φ) 19 Abstract Number of key differences: 5000/Right 90° rotation (One-point detachment) Qty. 1 Set
JAN code 4510932019699 Ordering Code 355-8312 Mass(g) 55

Please check the type/dimensions/specifications of the part NAL-B in the Cylinder Lock (for Sheet Metal Door) NAL-B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)