(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealing Tool "Wire Lock All Lock" (Tight Seal Type)【10 Pieces Per Package】

Sealing Tool "Wire Lock All Lock" (Tight Seal Type)

[Features]
· Compliant with ISO17712 standards. (ISO standards for security seals)
· Compliant with C-TPAT standards (US trade port security enhancement standards)
· Once the wire has been cut, re-sealing cannot be performed making it easy to identify cases of unsealing at a glance.
· Includes a special mechanism for preventing loosening once tightened.
· Sealing is compliant with ISO and CT-PAT standards.

[Applications]
· Cabinet.
· Container.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ALL-20
ALL-35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWire Diameter
(φ)
Tension Load
(kgf)
JAN code Ordering Code Mass
(g)

805,077 IDR

10 Pieces Per Package

1 Pack(s) 12 Day(s) 23504510932128445351-4544240

839,385 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s) 3.510204510932128452351-4552320

Loading...

  1. 1

Basic Information

Types Sealing Device Wire Length(mm) 300 The Number of each bag 10 pcs.
Qty. A bag

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)