(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVC TS Fitting for Water Supply (Standard type) (TSL)

PVC TS Fitting for Water Supply (Standard type) (TSL)

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
・ Since it is lightweight, it is extremely easy to handle such as piping work and transportation.
[Applications]
・ Sewage fittings.

Part Number

Configured Part Number is shown.

VUCAP75

Part Number
VUCAP75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

60,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Others
Material of Applicable Pipe PVC Applicable Pipe Outer Dia. D (D1)(Ø) 89 Max. Operating Pressure(MPa) No Pressure
Surface Treatment No Operating Temperature Range(°C) 0::45 Dimension D(mm) 94.5
Dimension L(mm) 42.5 Nominal Diameter of PVC Pipe 75 JIS K6739 Standard product
Ordering Unit(piece) 1 JAN code 4560491644245 Ordering Code 446-2831
Mass(g) 76

Please check the type/dimensions/specifications of the part VUCAP75 in the PVC TS Fitting for Water Supply (Standard type) (TSL) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)