(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HI Fitting (Impact Resistant Type) (HIS) (Reducing Sockets)

HI Fitting (Impact Resistant Type) (HIS) (Reducing Sockets)

[Features]
・ You can easily cut and sharpen with ordinary tools.
・ The pipe connection can be easily joined with a dedicated adhesive, and there is no risk of water leakage.
[Applications]
・ Dedicated fitting for HI pipe (rigid PVC pipe).

Part Number

Configured Part Number is shown.

Part Number
HICAP13
HICAP20
HICAP25
HICAP40
HICAP50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Dimension D
(mm)
Dimension L
(mm)
Nominal Diameter of PVC Pipe JAN code Ordering Code Mass
(g)

12,154 IDR

1 Piece(s) 12 Day(s) 182429134560491643385446-21739

13,693 IDR

1 Piece(s) 12 Day(s) 263338.5204560491643408446-218120

18,770 IDR

1 Piece(s) 12 Day(s) 324044254560491643415446-219033

38,154 IDR

1 Piece(s) 12 Day(s) 485759.5404560491643439446-220371

60,000 IDR

1 Piece(s) 12 Day(s) 607068504560491643446446-2211121

Loading...

  1. 1

Basic Information

Type Fitting Applicable Fluid Water Connection Type Others
Material of Applicable Pipe PVC Max. Operating Pressure(MPa) 0.98 Surface Treatment No
Operating Temperature Range(°C) 0::40 JIS K6743 Standard Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)