(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

スプリュー加工具

スプリュー加工具

【特長】
・めねじ補修、スプリュー加工がこのセットで可能です。

【用途】
・破損しためねじの補修。

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
REPAIR-M1015
REPAIR-M305
REPAIR-M407
REPAIR-M508
REPAIR-M610
REPAIR-M8125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Bolt Screw JAN code Ordering Code Mass
(g)

2,518,923 IDR

1 Piece(s) 1 Day(s) M10×1.504582167547063418-7946170

2,238,923 IDR

1 Piece(s) 1 Day(s) M3×0.504582167547018418-795450

2,238,923 IDR

1 Piece(s) 1 Day(s) M4×0.704582167547025418-796260

2,238,923 IDR

1 Piece(s) 1 Day(s) M5×0.804582167547032418-797160

2,238,923 IDR

1 Piece(s) 1 Day(s) M6×1.004582167547049418-798970

2,238,923 IDR

1 Piece(s) 1 Day(s) M8 x 1.254582167547056418-7997120

Loading...

  1. 1

Basic Information

Type Tool Specifications Repair Pack Components of a Package (See product pages for details.)
Quantity 1 Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)