(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sealant Tape "KER-TA Lock"【100 Pieces Per Package】

Sealant Tape "KER-TA Lock"

[Features]
· Stick-on sealing tool.
· Can be written on with ballpoint pen, etc.
· Full-transfer type (blue) leaves full pattern and background on surfaces after being peeled off, leaving evidence of unsealing.
· Non-transfer type (red) reveals pattern on seal surface after being peeled off, leaving evidence of unsealing on the seal itself

[Applications]
· Mail / packages
· Transport containers
· Safes
· Electronic devices, etc.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
KER-20NA
KER-20TA
KER-40NA
KER-40TA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor Vertical
(mm)
Horizontal
(mm)
Specifications JAN code Ordering Code Mass
(g)

906,308 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) Red2060No Transcription Type4510932005371351-564830

720,000 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) Blue2060Transcribe All Type4510932005418351-565630

1,855,692 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) Red4085No Transcription Type4510932005388351-566440

1,936,000 IDR

100 Pieces Per Package

1 Pack(s) 1 Day(s) Blue4085Transcribe All Type4510932005425351-567240

Loading...

  1. 1

Basic Information

Shape For Sealing Qty. A bag

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)