(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylinder Glass Lock (for Tempered Glass Door)

Cylinder Glass Lock (for Tempered Glass Door)

[Features]
· Both left and right type
· While unlocking, key will act as a knob and cannot be pulled
· If the same key number is specified, common use of keys is possible

[Uses]
· For single glass doors
· For glass doors such as showcases

PDF

Part Number

Configured Part Number is shown.

2100GL-D

 
Part Number
2100GL-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

529,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Main body: Brass/Key: Brass Specifications Left and Right Combination Other Model Numbers / Same Model Number Same Number
Applicable Plate Thickness(mm) 4~6 Cylinder diameter(φ) 18 Qty. 1 Set
JAN code 4510932003094 Ordering Code 355-5127 Mass(g) 75

Please check the type/dimensions/specifications of the part 2100GL-D in the Cylinder Glass Lock (for Tempered Glass Door) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)