(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Monolock with Dead Bolt

Part Number

Configured Part Number is shown.

TRHMD-176

Part Number
TRHMD-176
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,180,000 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Thickness of Door(mm) 33~42 Backset(mm) 76 Case depth(mm) 95
Quantity 1 Set JAN code 4571313890368 Ordering Code 763-2941
Mass(g) 1564

Please check the type/dimensions/specifications of the part TRHMD-176 in the Monolock with Dead Bolt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)