(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VP Pipe Joint

VP Pipe Joint

[Features]
· Parts for connecting heat insulated drain hoses and VP pipes.

[Applications]
· For connecting VP pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DSH-14-13V
DSH-14-16V
DSH-14-20V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Pipe A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
JAN code Ordering Code Mass
(g)

30,769 IDR

1 Piece(s) 12 Day(s) Compatible VP Tube:13A503818.40244518301052025761-293118

30,769 IDR

1 Piece(s) 12 Day(s) Compatible VP Tube:16A544222.40284518301052056761-294021

30,769 IDR

1 Piece(s) 12 Day(s) Compatible VP Tube:20A594726.45334518301052087761-295828

Loading...

  1. 1

Basic Information

Classification For Drain Pipe Type Fitting Material Polyvinyl Chloride (PVC)
Qty. A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)