(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gland Packing for General Purpose Pumps and Rotation Devices

Gland Packing for General Purpose Pumps and Rotation Devices

● Packing that is soft, and conforms well; excellent cost performance.
● For general purpose pumps, flooring, rotation devices, agitator equipment and reciprocal pumps.

Part Number

Configured Part Number is shown.

5500L-8.0-3M

Part Number
5500L-8.0-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,069,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Gland Gasket Length(m) 3 Width(mm) 8
Color Black Operating Temperature Range (Max)(℃) 200 Pressure Limit (Valve)(MPa) 1
Pressure Limit (Rotating Equipment)(MPa) 4.9 Peripheral Speed Limit(m/s) 20 Quantity(piece) 1
JAN code 4571407290227 Ordering Code 442-3054 Mass(g) 280

Please check the type/dimensions/specifications of the part 5500L-8.0-3M in the Gland Packing for General Purpose Pumps and Rotation Devices series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)