(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slidex

Slidex

[Features]
· This brake unit installed on the back side of a door reduces shock when the door is opened forcefully.
· Due to the built-in temperature compensation of the hydraulic control equipment, doors can be opened and closed smoothly at temperatures ranging from 0°C to 40°C.
· Switchable from left to right.
· Certified by the Public Buildings Association.

[Applications]
· Dual use for both public facilities and general residences.
· Automatic closing equipment for sliding doors.

Part Number

Configured Part Number is shown.

Part Number
HCS-30KL
HCS-30KR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAbstract JAN code Ordering Code

4,844,615 IDR

1 Piece(s) 30 Day(s) For Levoversion4968957408392752-0751

4,844,615 IDR

1 Piece(s) 30 Day(s) Right Pull Used4968957408408752-0760

Loading...

  1. 1

Basic Information

Door Parts Type Door closer Applicable Door Mass(kg) 10–30 Applicable Width(mm) 600~1300
Effective aperture(mm) 450~1150 Specifications For Wooden Slide Door Quantity 1 Set
Mass(kg/set) 4.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)