(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Environmentally-Friendly Catch Equipment for Closing Sliding Doors

Environmentally-Friendly Catch Equipment for Closing Sliding Doors

[Features]
· Because it closes the door slowly, reducing the slamming sound, it is effective as a soundproofing measure.
After mounting the equipment main body, the door can be opened and closed with just 1kgf or less of force.
· The same model can be mounted right- or left-handed.
· Because this equipment prevents doors from bouncing back and ensures smooth closure, it improves indoor heating and cooling efficiency, contributing to energy saving.
· Simple installation only takes about 5 minutes.
· After mounting the equipment, the door can be opened and closed with just 1kgf or less of force.
· Cleared durability testing for 200,000 uses.

[Applications]
· For use with interior wooden V-rail and Y-rail sliding doors.

Part Number

Configured Part Number is shown.

ECK-07G

Part Number
ECK-07G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,093,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door closer Color Gold Width(mm) 326.5
Depth(mm) 23.4 Height(mm) 44 Mountable opening force(N) 6.9
Quantity 1 unit JAN code 4968957407906 Ordering Code 360-2915
Mass(g) 257

Please check the type/dimensions/specifications of the part ECK-07G in the Environmentally-Friendly Catch Equipment for Closing Sliding Doors series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)