(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Booster Compressor ESTIBO CFBS Series

Booster Compressor ESTIBO CFBS Series

Features
· No air dryer.
· Device for partially increasing the air line pressure.
· Eliminates partial pressure shortage caused at the time of low air line pressure, to reduce cost.
· Can achieve great cost improvement compared to air drive pressure intensifier.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CFBS37BF-14M5
CFBS37BF-14M6
CFBS55BF-14M5
CFBS55BF-14M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Rated Output
(kW{PS})
Noise Emission Value
(dB)
Frequency
(Hz)
Discharge Air Amount (L/min) JAN code Ordering Code

153,144,615 IDR

1 Piece(s) Quote 3.7{5}555010804538995482625769-4881

153,144,615 IDR

1 Piece(s) Quote 3.7{5}556010804538995482632769-4890

187,566,154 IDR

1 Piece(s) Quote 5.5{7.5}565017504538995482649769-4903

187,566,154 IDR

1 Piece(s) Quote 5.5{7.5}566017504538995482656769-4911

Loading...

  1. 1

Basic Information

Type Package Type Motor Rated Horsepower Output Range(PS) 5~Less than 10 Lubrication Method Oil-free
Cooling Method Air-cooling Maximum Control Pressure(MPa) 1.4 Discharge Air Amount(L/min) 1000~Less than 5000
Driving Source (Types) Three-Phase Driving Source (Rated Voltage) 200V Compression Method Booster
Dryers Without dryer Compression Stages 2-step compression Drive Control Method Pressure Switch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)