(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Hanger "Niko" Curved Rails

Door Hanger "Niko" Curved Rails

[Features]
● A curved rail made from high quality steel material subjected to an electrolytic plating treatment. Boasts extremely high durability. Furthermore, there is no need to worry about the coating peeling off due to age-related deterioration etc.
● A compact type made using a thick steel material.
● Structured so as to prevent the accumulation of dust and other materials on sash hanger rails.

[Applications]
● For suspended carrying of hanger rollers.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
21HE-CR
23HE-CR
24HE-CR
25HE-CR
26HE-CR
27HE-CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(kg)
Applicable Rail
(No.)
Ordering Code

1,785,693 IDR

1 Piece(s) 30 Day(s) In the case of two hanging multiple car:Slide Door=60~100、Folding Door=60~9021771-0429

2,304,462 IDR

1 Piece(s) 30 Day(s) In the case of two hanging multiple car:Slide Door=130~200、Folding Door=130~17023771-0861

2,894,462 IDR

1 Piece(s) 30 Day(s) In the case of two hanging multiple car:Slide Door=200~400、Folding Door=200~30024771-1140

5,026,154 IDR

1 Piece(s) Quote In the case of two hanging multiple car:Slide Door=400~600、Folding Door=400~60025771-1450

9,350,154 IDR

1 Piece(s) 30 Day(s) In the case of two hanging multiple car:Slide Door=800~1200、Folding Door=~120026771-1841

19,024,615 IDR

1 Piece(s) 30 Day(s) In the case of two hanging multiple car:Slide Door=1400~2000、Folding Door=~200027771-2081

Loading...

  1. 1

Basic Information

Types Rail Material Steel (Electroplated) Full Length(mm) 2000
Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)