(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wood Sheet Use Pin

Part Number

Configured Part Number is shown.

PIN

Part Number
PIN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

16,923 IDR

1 Piece(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type_2 Building auxiliary materials Building Auxiliary Material Types Sheet Related Components for Civil Engineering Size(mm) 4×200
Mounting Width(mm) 30 Material Iron Shape U-Shaped
Qty. 1 Ordering Code 483-5603 Mass(kg) 0.043

Please check the type/dimensions/specifications of the part PIN in the Wood Sheet Use Pin series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)