(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean Cell Filter

Clean Cell Filter

● Rear side filter for dry type paint booths.
● A honeycomb structure with a high retention amount and low pressure loss.
● A rear side filter that absorbs surplus paint during spray painting applications.

Part Number

Configured Part Number is shown.

TYPE-RF25

Part Number
TYPE-RF25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

553,847 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 55 Vertical(mm) 500 Horizontal(mm) 500
Specifications 45 degrees slope cut paper honeycomb alternate lamination Material Processed paper + coconut fiber Quantity(sheet) 1
JAN code 1960545501822 Ordering Code 762-7866 Mass(g) 570

Please check the type/dimensions/specifications of the part TYPE-RF25 in the Clean Cell Filter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)