(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Forged Type A Thimble (Steel)

Forged Type A Thimble (Steel)

[Features]
· Prevents load from being directly applied to the eye part of the wire rope and prevents shape collapse and wear.
· Extends the life of wire rope.
[Usage]
· As wire course / metal fitting for wire processing of wire rope tip.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAT-06
TAT-08
TAT-09
TAT-010
TAT-012
TAT-014
TAT-016
TAT-018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Applicable rope Dia.
(mm)
Inside Width
(mm)
JAN code Ordering Code Mass
(g)

30,741 IDR

1 Piece(s) 8 Day(s) 366164989999367065759-253120

45,556 IDR

1 Piece(s) 8 Day(s) 488224989999367072759-254040

49,815 IDR

1 Piece(s) 8 Day(s) 519254989999367089759-255850

59,445 IDR

1 Piece(s) 8 Day(s) 5810284989999367096759-248560

75,926 IDR

1 Piece(s) 8 Day(s) 6812344989999367102759-249390

91,667 IDR

1 Piece(s) 8 Day(s) 7814384989999367119759-2507140

121,667 IDR

1 Piece(s) 8 Day(s) 9216444989999367126759-2515190

147,408 IDR

1 Piece(s) 8 Day(s) 10018484989999367133759-2523270

Loading...

  1. 1

Basic Information

Type Thimble Material Iron Surface Treatment Hot Zinc Plating
Ordering Unit 1 Qty. 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)