(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lockable storage bag for use in prevention of accidents due to unintended operation.

Lockable storage bag for use in prevention of accidents due to unintended operation.

Features
· A storage pouch for managing machine tool keys in factories. Designed to prevent malfunction-related accidents.
· The inside is treated with a special type of PVC to help protect against oil stains.

Applications
· For managing machine tool keys in factories, etc.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

TSKC-OR

Features

●It is a storage waist bag that manages safety plug which is used as a countermeasure against malfunctioning accident of machine tools.
●Special oil resistant PVC processing is applied to the inside so that oil does not easily stain.

Usage

●For managing keys of machine tools and the like in factories

Specification

●Size(mm):120 x 140
●SPQ(piece):10
●With name holder.
●With belt attachment hole
Part Number
TSKC-OR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

171,570 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Specifications With Hole for Passing Name Holder Belt Through Size(mm) 120×140 Machining Special vinyl chloride machining (inner side)
Qty. 1 JAN code 4989999382426 Ordering Code 764-2369
Mass(g) 39.5

Please check the type/dimensions/specifications of the part TSKC-OR in the Lockable storage bag for use in prevention of accidents due to unintended operation. series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)