(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tightly Long-Wound Coil Spring

Tightly Long-Wound Coil Spring

[Features]
● A long, tight-wound coil spring with an overall length of 500 mm, which can be cut down to any suitable length
● For protecting cord, etc.
● Used for extension applications along tensile axis by bending hook ends onto the spring

PDF

Part Number

Configured Part Number is shown.

Features

●A long closed coil spring with a total length of 500mm that can be cut to an appropriate length.
●Used to protect codes and others.

Specification

●SPQ(piece):10
●Total Length 500mm

Materials

●Stainless Steel(SUS304-WPB)
Part Number
TLS0203
TLS0503
TLS0704
TLS0910
TLS1010
TLS1206
TLS2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D. D
(mm)
Wire diameter d
(mm)
Number of Coils
(Coil)
JAN code Ordering Code Mass
(g)

446,667 IDR

1 Piece(s) 8 Day(s) or more 20.3333/100mm4989999260816258-14515

446,667 IDR

1 Piece(s) 8 Day(s) or more 50.3333/100mm4989999260823258-146910

446,667 IDR

1 Piece(s) 8 Day(s) or more 70.4250/100mm4989999260830258-147726

446,667 IDR

1 Piece(s) 17 Day(s) or more 91100/100mm4989999260847258-148580

446,667 IDR

1 Piece(s) 8 Day(s) or more 101100/100mm4989999260854258-149390

639,630 IDR

1 Piece(s) 8 Day(s) or more 120.6166/100mm4989999260861258-150768

1,037,038 IDR

1 Piece(s) 8 Day(s) or more 20250/100mm4989999260878258-1515360

Loading...

  1. 1
 

Basic Information

Ordering Unit(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)