(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bourdon Thermobaramater TP Series - Vertical Type

Bourdon Thermobaramater TP Series - Vertical Type

· Corrects for external air temperature variations, such as caused by direct light, to eliminate errors and displays the piping's internal temperature.
· Highly durable aluminum die-cast body.
· Outdoor water-resistant construction IP66.
Remote measuring allows installation in an easy to see location, equipment built in.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TP-S-2-060-100-0

 
Part Number
TP-S-2-060-100-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,462,049 IDR

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Vertical type Temperature Range(℃) 0~100 Pressure Range(MPa) 0~0.6
Protection Tube Dimensions(mm) 100 Installation needle (Red needle) None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)