(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bi-Metal Thermobarometer BTP Series - T Type

Bi-Metal Thermobarometer BTP Series - T Type

· From two output locations to one.
· No need for a pressure meter or cock.
· Reduce setup and insulation costs.
· Takes up little space.
· Detachable, with a built in check-valve and protective tube.
· Long protective tube is not necessary.
· Durable anti-vibration construction.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BTP-L-2-060-100-0
BTP-L-2-160-100-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPressure Range
(MPa)

3,843,609 IDR

1 Piece(s) 15 Day(s) or more 0~0.6

3,843,609 IDR

1 Piece(s) 15 Day(s) or more 0~1.6

Loading...

  1. 1

Basic Information

Shape T Type Temperature Range(℃) 0~100 Protection Tube Dimensions(mm) 100
Installation needle (Red needle) None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)