(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hold Down Clamp

Hold Down Clamp

[Features]
· Simple & compact design, ideal for thin material workpieces.
· With the eccentricity cam quick, powerful clamping with 1/4 turn.
· Can be selected according to workpiece height.
· The specially shaped tip divided into 3, and the workpiece is pushed down on both sides with a powerful clamp force to the center, preventing workpiece float.
[Usage]
· Hold down clamp is press fitted.
[Caution]
· Use hold down clamp in clockwise direction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KPHC25210
KPHC25215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip Height H₁

2,158,076 IDR

1 Piece(s) 10 Day(s) 102.5

2,306,695 IDR

1 Piece(s) 10 Day(s) 107.5

Loading...

  1. 1

Basic Information

Type Main Body Clamping force(kN) 4 Allowable Tightening Torque(N·m) 9
Material Spring Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)