(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T Nut Slot (S Type)

T Nut Slot (S Type)

[Usage Examples]
· CLS58CB cam block CLS50FB fixed block (S-type) installation bolt.
· Use to suit T-slot specification

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CLS-T14M10
CLS-T14M12
CLS-T16M10
CLS-T16M12
CLS-T18M10
CLS-T18M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M T Groove Applicable Cam Block Applicable fixed block Thread length
(mm)

337,872 IDR

1 Piece(s) 16 Day(s) or more 10M10×1.5-25LFor 14-CLS50FB25

337,872 IDR

1 Piece(s) 16 Day(s) or more 10M12×1.75-25LFor 14CLS58CB-25

340,278 IDR

1 Piece(s) 16 Day(s) or more 10M10×1.5-30LFor 16-CLS50FB30

344,808 IDR

1 Piece(s) 16 Day(s) or more 10M12×1.75-30LFor 16CLS58CB-30

342,685 IDR

1 Piece(s) 16 Day(s) or more 10M10×1.5-35LFor 18-CLS50FB35

342,685 IDR

1 Piece(s) 16 Day(s) or more 10M12×1.75-30LFor 18CLS58CB-30

Loading...

  1. 1

Basic Information

Type Related Part Material S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)