(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Work Supporter (BJ360)

Compact Work Supporter (BJ360)

[Features]It prevents chattering and distortion by holding workpieces without deformation. [Product Specifications]Main body material: SC45C, Main body surface treatment: black oxide coating, Pin material: SCM440, Pin heat treatment: hardening and tempering, Pin surface treatment: black oxide coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BJ360-08001
BJ360-12001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHolding Force
(N)
Stroke S
(mm)

722,049 IDR

1 Piece(s) 8 Day(s) or more 102003

820,029 IDR

1 Piece(s) 8 Day(s) or more 104004

Loading...

  1. 1

Basic Information

Type Support Unit Body Material SC45C Main Body Surface Treatment Black Oxide Coating
Pin Material SCM440 Pin Heat Treatment Quenching and Tempering Surface Treatment of Pin Black Oxide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)