(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Fixture Clamp (MBRFC)

Round Fixture Clamp (MBRFC)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· As installation hole is long, clamp adjustment is possible.
· If the stop screw with hex socket head is tightened, back sliding of the base can be prevented when clamping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBRFC10
MBRFC12
MBRFC16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping force
(kN)
Screw Nominal

611,385 IDR

1 Piece(s) 1 Day(s) 8.8M10×1.5

611,385 IDR

1 Piece(s) 1 Day(s) 17M12×1.75

849,077 IDR

1 Piece(s) 1 Day(s) 26M16×2

Loading...

  1. 1

Basic Information

Type Main Body Material SKD12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)