(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Edge Clamp (MBDE)

Double Edge Clamp (MBDE)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Tighten with hex head wrench to clamp two pieces in one action.
· Ideal for handling a variety of workpieces with simple and compact design.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBDE02
MBDE025
MBDE12
MBDE16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping force
(kN)
Screw Nominal

492,462 IDR

1 Piece(s) 1 Day(s) 0.8M2×0.4

492,462 IDR

1 Piece(s) 1 Day(s) 1.3M2.5×0.45

2,597,847 IDR

1 Piece(s) 1 Day(s) 15M12×1.75

4,210,924 IDR

1 Piece(s) 1 Day(s) 26M16×2

Loading...

  1. 1

Basic Information

Type Main Body Material Aluminium alloy (AA7075)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)