(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slot Side Clamp (MBSCS)

Slot Side Clamp (MBSCS)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Firmly clamps in downward direction.
· When unclamping the clamp tip floats up at the O-ring.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBSCS-M08
MBSCS-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping force
(N)
Thread Diameter M

3,294,000 IDR

1 Piece(s) 1 Day(s) 16000M8×1.25

4,924,154 IDR

1 Piece(s) 1 Day(s) 17000M10×1.5

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S17C Type Main Body
Type Side Push

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)