(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Toe Clamp (MBCTC)

Compact Toe Clamp (MBCTC)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Firmly clamps in downward direction.
· By reversing direction of clamp jaws, both the workpiece finishing surface and the black-coated surface can be supported.
· Quick and powerful clamping with cam screw
· Rear surface can be used as stopper.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBCTC10
MBCTC12
MBCTC16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping force
(N)
Thread Diameter M Allowable Tightening Torque
(N·m)

1,782,924 IDR

1 Piece(s) 1 Day(s) 8800M8×1.2527

2,122,462 IDR

1 Piece(s) 1 Day(s) 17000M10×1.588

4,924,154 IDR

1 Piece(s) 1 Day(s) 26000M12×1.75135

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S17C Type Main Body
Type Side Push

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)