(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Toe Clamp (MBATC)

Adjustable Toe Clamp (MBATC)

Simple. Clamp and unclamp power with bolt operation.
Maximum clamping force. 50kN
Compact. Simple and compact design

[Features]
· Ideal for grid plates as installation hole in main body is long.
· Can clamp securely in downward direction.
· By reversing direction of clamp jaws, both the workpiece finishing surface and the black-coated surface can be supported.
· Quick and powerful clamping with cam screw
· The long hole for main body installation is tapered preventing slippage when clamping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MBATC08A
MBATC12A
MBATC16A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamping force
(N)
Allowable Tightening Torque
(N·m)

2,122,462 IDR

1 Piece(s) 1 Day(s) 890028

2,597,847 IDR

1 Piece(s) 1 Day(s) 1700088

7,301,231 IDR

1 Piece(s) 1 Day(s) 26000135

Loading...

  1. 1

Basic Information

Max. Clamping Force(N) 3000~ Material S17C Type Main Body
Type Side Push

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)