(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Black Nylon Door Roller Iron Frame

Black Nylon Door Roller Iron Frame

· Toughens when it absorbs moisture.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1520

 
Part Number
1520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames No Size 25
Shape Round Shape Wheel Diameter(mm) 24

Please check the type/dimensions/specifications of the part 1520 in the Black Nylon Door Roller Iron Frame series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)