(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Conditioner Route, Drain Type II

PDF

Japanese Only

Part Number

Configured Part Number is shown.

246-586

 
Part Number
246-586
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,341,035 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Classification For Drain Pipe Type Piping component Pipe Portion Type Saddle
Size(mm) 20×50×1650L Material SUS304 Finish Brushed
Note Capacities of more than 1,650 can also be produced. Specifications Root Pipe

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)