(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SF30 8 mm Groove Width Type Foot Base

SF30 8 mm Groove Width Type Foot Base

The largest selection of parts and types.
The image is a representative image.
There was an error included in the catalog for this product. Please confirm the errata (from P881) before using the product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFK-56A

 
Part Number
SFK-56A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

499,100 IDR

1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Adjuster Mounting M Diameter(mm) 12 Series SUS SF30 (8mm Groove Width Type)
Specifications Foot Bases 3060 (M12) Material SS400 Shape Rectangle

Please check the type/dimensions/specifications of the part SFK-56A in the SF30 8 mm Groove Width Type Foot Base series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)