(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Latch Lock 70 mm

Latch Lock 70 mm

Flip latch lock 70 mm. Material: SUS304. Weight: 53 g. Environment: RoHS10 compliant

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFA-3A1

 
Part Number
SFA-3A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

477,600 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Lock Specifications Stainless Steel Slide Lock 70 mm

Please check the type/dimensions/specifications of the part SFA-3A1 in the Latch Lock 70 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)