(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Turn Bracket 45 with Clamp Lever

Turn Bracket 45 with Clamp Lever

SF common parts.
[Features]
·When mounting the turn bracket with a clamp lever on the flange side of the frame, the frame must be drilled for an S double joint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFK-411

 
Part Number
SFK-411
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

581,236 IDR

1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Material Aluminum Extruded Material Surface Treatment Alumite Groove Width(mm) 10
Specifications 45A

Please check the type/dimensions/specifications of the part SFK-411 in the Turn Bracket 45 with Clamp Lever series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)