(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One end terminal micro heaters

One end terminal micro heaters

The heating element can be bent or wound as desired for mounting even on complex-shaped workpieces.
Note: Minimum sheath bending radius is D dimension × 3

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
MRK100-1000-4-2250
MRK100-200-1-1700
MRK100-250-1-1480
MRK100-500-2-2130
MRK100-700-3-2000
MRK200-1500-3-3700
MRK200-2000-4-4500
MRK200-500-1-2760
MRK200-700-2-4460
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Voltage (Range)
(V)
Rated Capacity (Range)
(W)
Electric Power
(W)
Electric Power Density
(cm2)
Sheath O.D.

3,441,710 IDR

1 Piece(s) 26 Day(s) or more 100600~10003.5φ4.0

2,096,104 IDR

1 Piece(s) 26 Day(s) or more 100150~2502002.3φ1.6

2,052,558 IDR

1 Piece(s) 26 Day(s) or more 100150~2502503.4φ1.6

2,616,837 IDR

1 Piece(s) 26 Day(s) or more 100300~5605002.7φ2.8

2,573,518 IDR

1 Piece(s) 26 Day(s) or more 100600~7003.5φ3.2

3,224,662 IDR

1 Piece(s) 26 Day(s) or more 200600~15004.0φ3.2

3,875,805 IDR

1 Piece(s) 26 Day(s) or more 200600~20003.5φ4.0

2,182,741 IDR

1 Piece(s) 26 Day(s) or more 200300~5605003.6φ1.6

2,790,566 IDR

1 Piece(s) 26 Day(s) or more 200600~7002.1φ2.4

Loading...

  1. 1

Basic Information

Heating (sheath) element regular limit(℃) 600 Sleeve element heat-tolerant temperature(℃) 200 Sheath Material SUS316
Sleeve element material SUS304 Lead material Nickel Sleeve treatment Moisture-proofed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)