(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross Connector

Cross Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cross Connector
  • Cross Connector

[Product features]
· A part of SUS green frame.
An item that joins frames crossing each other, at right angle. Because the pitch between the frames becomes 15 mm, it is also recommended to use in combination with the new double connector P15.

(What is SUS green frame GF series?)
A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GFJ-A11A

 
Part Number
GFJ-A11A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

267,692 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type Crossing Color Silver Technical Data Cross Connector
Length H(mm) 28 Material of Bolt Aluminum

Please check the type/dimensions/specifications of the part GFJ-A11A in the Cross Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)