(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dry Type Single Disc Clutch Pack (MSCP40)

Dry Type Single Disc Clutch Pack MSCP40

A design with an auto-gap device that uses a spline drive system. High heat dissipation functionality and satisfactory durability. Quick rises in torque and torque nullification for reliable operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSCP40

 
Part Number
MSCP40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)

71,397,559 IDR

1 Piece(s) 10 Day(s) or more 2400200.1~2500400

Loading...

  1. 1

Basic Information

Function Clutch Unit Type Independent Electromagnetic Operating Condition Dry
Used Motive Energy General Purpose Main Body Mounting Type Side mounting (flange type) Shaft Structure Through
Number of Clutches 1 Structure Standard Feature Standard
Cooling Naturally Cooled Insulation Class No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)