(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pulse Count Type Tension Controller

Pulse Count Type Tension Controller

Calculates the reel diameter based on pulse signal input to control so that the diameter fluctuation estimation will remain constant, which makes it possible to suppress fluctuation in tensile strength that would otherwise be caused by the reel diameter. The control output performs constant power controls so that there will be no effect from the rising coil temperature and to obtain a consistent tensile strength.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTP1200

 
Part Number
CTP1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

5,397,411 IDR

1 Piece(s) 11 Day(s) or more 10

Loading...

  1. 1

Basic Information

Function Controller Environment, Applications Standard Control Output 1.5A or less
Applicable load DC24V 36W

Please check the type/dimensions/specifications of the part CTP1200 in the Pulse Count Type Tension Controller series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)