(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auxiliary Equipment - Single-Touch Fitting, PLL Series

Auxiliary Equipment - Single-Touch Fitting, PLL Series

Diverse array of models and specification allow for use with various pneumatic systems.
Excellent flow performance allows an amount of gas equal to the internal diameter of the tube to pass.
Installation and removal of piping is simple and the tube-connecting element is safe and durable, which makes the product highly reliable.
Since a joining agent is applied to the screw part and packing is used on the M5 screw, leakage is prevented.
Nickel plating prevents corrosion and contamination, supporting a wide range of applications.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
PLL4M5D
PLL6M5D
PLL1001D
PLL1002D
PLL1003D
PLL1203D
PLL1204D
PLL401D
PLL601D
PLL602D
PLL603D
PLL801D
PLL802D
PLL803D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection screw

25,020 IDR

1 Piece(s) 11 Day(s) or more 4M5×0.8

25,020 IDR

1 Piece(s) 11 Day(s) or more 6M5×0.8

37,686 IDR

1 Piece(s) 11 Day(s) or more 10PT1/8''

38,858 IDR

1 Piece(s) 11 Day(s) or more 10PT1/4''

39,797 IDR

1 Piece(s) 11 Day(s) or more 10PT3/8''

46,130 IDR

1 Piece(s) 11 Day(s) or more 12PT3/8''

52,697 IDR

1 Piece(s) 11 Day(s) or more 12PT1/2''

25,959 IDR

1 Piece(s) 11 Day(s) or more 4PT1/8''

25,959 IDR

1 Piece(s) 11 Day(s) or more 6PT1/8''

29,712 IDR

1 Piece(s) 11 Day(s) or more 6PT1/4''

34,402 IDR

1 Piece(s) 11 Day(s) or more 6PT3/8''

28,773 IDR

1 Piece(s) 11 Day(s) or more 8PT1/8''

32,761 IDR

1 Piece(s) 11 Day(s) or more 8PT1/4''

36,279 IDR

1 Piece(s) 11 Day(s) or more 8PT3/8''

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application Standard Thread Material Brass
Seal Material NBR Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature Range(°C) 0::60 Plastic plug ring color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)