(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Post Box B-Type (Part Numbers)

Compact Post Box B-Type

Click this image to zoom it.

Move the mouse over the image to zoom

Brushed mailbox at entrance halls and gates. Compact mailbox B Type for newspaper holder

PDF

Japanese Only

Part Number

Configured Part Number is shown.

162-442

 
Part Number
162-442
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,056,788 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hallway and Gate Foyer / Door Types Post and Newspaper Received Material SUS304
Finish Polishing Size H(mm) 295 Size W(mm) 75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)