(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Board Spring / Anti-Vibration Spring

Board Spring / Anti-Vibration Spring

The image shows the board spring attached to the main unit.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K-PLS2-35X5
K-PLS2-35X9
K-PLS2-35X12
K-PLS2-50X7
K-PLS2-50X9
K-PLS2-50X20
K-PLS2-67X12-1
K-PLS2-86X15
K-PLS2-86X20
K-PLS2-116X20
K-PLS2-116X35-1
K-PLS2-116X40
K-PLS2-150X25
K-PLS2-150X30
K-PLS3-25X4
K-PLS4-32X3.5
K-PLS4-40X6
K-PLS4-70X9
K-PLS4-70X12
K-PLS4-85X16
K-PLS4-85X16-1
K-PLS4-86X15
K-PLS4-125X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Body Spring type Plate Thickness
(mm)

54,311 IDR

10 Piece(s) 14 Day(s) or more K10,S051,S05A,S082Flat Springs0.5

173,569 IDR

10 Piece(s) 14 Day(s) or more HS05Flat Springs0.9

142,609 IDR

10 Piece(s) 14 Day(s) or more HF10Flat Springs1.2

66,360 IDR

10 Piece(s) 14 Day(s) or more K14Flat Springs0.7

72,288 IDR

10 Piece(s) 14 Day(s) or more K14Flat Springs0.9

108,553 IDR

10 Piece(s) 14 Day(s) or more HF14Flat Springs2

75,157 IDR

10 Piece(s) 14 Day(s) or more K16Flat Springs1.2

74,351 IDR

10 Piece(s) 14 Day(s) or more V01,SV01,SV03Flat Springs1.5

78,999 IDR

10 Piece(s) 14 Day(s) or more N25, N40 (Full Wave)Flat Springs2

83,655 IDR

10 Piece(s) 19 Day(s) or more N32, N40 (Full Wave)Flat Springs2

128,082 IDR

10 Piece(s) 14 Day(s) or more K20 (Full Wave)Flat Springs3.5

-

10 Piece(s) 14 Day(s) or more N32 (Full Wave)Flat Springs4

171,400 IDR

10 Piece(s) 18 Day(s) or more N40・1Flat Springs2.5

171,400 IDR

10 Piece(s) 14 Day(s) or more N40・1Flat Springs3.5

148,801 IDR

10 Piece(s) 14 Day(s) or more HS07Anti-vibration spring-

136,417 IDR

10 Piece(s) 14 Day(s) or more S051, S082 anti-vibration springFlat Springs0.35

133,321 IDR

10 Piece(s) 8 Day(s) or more S10,HS07Flat Springs0.6

158,088 IDR

10 Piece(s) 14 Day(s) or more V72Flat Springs0.9

158,088 IDR

10 Piece(s) 14 Day(s) or more S20,M05Flat Springs1.2

699,887 IDR

10 Piece(s) 14 Day(s) or more V01,V03,V04Flat Springs1.6

978,527 IDR

10 Piece(s) Quote V06,V08Flat Springs1.6

173,569 IDR

10 Piece(s) 14 Day(s) or more S30,M10,SV06Flat Springs1.5

1,071,405 IDR

10 Piece(s) 14 Day(s) or more V12Flat Springs3

Loading...

  1. 1

Basic Information

Type Peripheral Equipment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)