(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Electromagnetic Lock and Safety Door Switch, Operation Key

Small Electromagnetic Lock and Safety Door Switch, Operation Key

[Features]·Operation key for compact electromagnetic lock / safety door switch.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
D4DS-K1
D4DS-K2
D4DS-K3
D4DS-K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Contact type

57,143 IDR

1 Piece(s) Same day 1045.5Horizontal mounting

62,857 IDR

1 Piece(s) Same day 1029Vertical mounting

179,573 IDR

1 Piece(s) Same day 1042Adjustable mounting (horizontal)

254,156 IDR

1 Piece(s) 8 Day(s) or more 1048.9Adjustable mounting (horizontal/vertical)

Loading...

  1. 1

Basic Information

Separate parts Operation key Set format For D4GL Width(mm) 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)