(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fire Extinguishing Piping Screw-In Outer Surface Anti-Corrosive Fitting, K-PLV Fitting, Reducing Elbow (Part Numbers)

Fire Extinguishing Piping Screw-In Outer Surface Anti-Corrosive Fitting, K-PLV Fitting, Reducing Elbow

[Features]
• Fitting exterior is coated with polyvinyl chloride resin and produces highly corrosion resistant piping by bonding with SGP-VS.
• Use of a sleeve and rubber ring (or caulking tape) with a special conformation isolates tubes and screw joints from an external corrosive environment. Provides an excellent corrosion-proofing effect.
• The fitting that is used is a zinc-plated ring screw-in malleable cast iron pipe fitting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K-PLV-RL-3X21/2
K-PLV-RL-4X3
K-PLV-RL-21/2X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

2,024,114 IDR

1 Piece(s) 18 Day(s) or more 2 1/2B(65A)3B(80A)

3,362,880 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)4B(100A)

1,560,167 IDR

1 Piece(s) 18 Day(s) or more 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Hard PVC
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)