(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Sealant Coated Screw-In Malleable Cast Iron Pipe Fitting PS Fitting Elbow (with Collar) (Part Numbers)

Screw Sealant Coated Screw-In Malleable Cast Iron Pipe Fitting PS Fitting Elbow (with Collar)

[Features]
• PS fitting which simplifies construction work adopting a fluorine sealant.
• Excellent sealing performance.
• Excellent build ability.
• Rich in variety and sizes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PS-BL-2

Part Number
PS-BL-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

290,167 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Nominal of Thread M1 2B(50A) Connection Thread Type M1 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0
Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)