(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS20K Continuous Feeding Piping Fitting, 45° Elbow (PS-45HBL-3)

Screw Sealing Agent-Coated Screw Type Malleable Cast Iron Pipe Fitting, PS20K Continuous Feeding Piping Fitting, 45° Elbow PS-45HBL-3

[Features]
• PS fitting which employs a fluorine sealant, simplifying construction work.
• Excellent sealing performance.
• Excellent installability.
• Wide range of varieties and sizes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PS-45HBL-3

Part Number
PS-45HBL-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

2,895,270 IDR

1 Piece(s) 18 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Zinc Plating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)