(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

J One Quick-2, Sheath Pipe Consolidated Saddle (Part Numbers)

Part Number

Configured Part Number is shown.

S-SD-Y-ISC-22

 
Part Number
S-SD-Y-ISC-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

43,333 IDR

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Saddle band Main Applicable Pipe O.D.(mm) 20~Less than 30 Applicable Pipe Type Polybutene Pipe / Polyethylene Pipe
Material PE (polyethylene) Surface Treatment No Size ISC-22
Dimension φD(mm) 27.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)