(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double-Sided Wide Angled Bracket (Part Numbers)

Double-Sided Wide Angled Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Double-sided wide angled bracket
· Number contained in a packet: 1
· Material: Iron · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874872753
4979874872760
4979874872777
4979874872784
4979874872869
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

206,347 IDR

5 Piece(s) 11 Day(s) or more 497987487275360×180×150

257,413 IDR

5 Piece(s) 11 Day(s) or more 497987487276060×210×210

296,844 IDR

5 Piece(s) 11 Day(s) or more 497987487277760×240×240

340,082 IDR

5 Piece(s) 18 Day(s) or more 497987487278460×300×240

320,702 IDR

5 Piece(s) 11 Day(s) or more 497987487286960×270×270

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Two-Sided Wide Angle
Number of pieces(pcs.) 1 Material Iron Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)